IESNA:LM-63-2002
[TEST]P942269
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6A-940-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19482
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 170.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2596.1 2393.9 2209.6 2037.9 1897.8 1837.8 1834.7 1866.2 1950.5 2129.5
2408.6 2735.1 3103.7 3508.2 3847.3 4153.8 4438.1 4753 5010 5286
5626.1 5850.5 6015.8 6228.6 6534 7153.3 8079 9244.9 10206.4 10079
8268.6 4433.9 1446 614 240.1 79 0
2596.1 2408.6 2225.4 2051.6 1911.5 1842 1843.1 1872.6 1955.8 2132.7
2406.5 2719.3 3089 3498.7 3838.9 4149.6 4427.6 4725.7 4994.2 5271.2
5605.1 5863.1 6041.1 6192.7 6508.7 7090.1 7970.5 9137.5 10166.4 10054.8
8425.5 4682.5 1663 639.3 268.6 95.8 0
2596.1 2415 2239.1 2072.7 1933.7 1854.7 1844.1 1863.1 1927.3 2063.2
2295.9 2608.7 2970 3356.5 3720.9 4048.5 4322.3 4572.9 4837.3 5138.5
5473.4 5834.7 6129.6 6358.1 6637.2 7110.1 7869.4 9013.2 10314.9 10837.3
9637.7 6257 2493.9 1114.3 491.8 175.9 0
2596.1 2411.8 2251.7 2095.8 1960 1881 1857.8 1871.5 1915.7 2015.8
2204.3 2471.8 2790.9 3139.6 3497.6 3872.6 4229.6 4529.8 4812 5120.6
5495.5 5870.5 6211.7 6518.2 6874.2 7319.7 8014.8 9150.1 10878.4 12579.3
12548.7 9264.9 4717.2 2227.5 1030 352.8 0
2596.1 2427.6 2282.3 2147.5 2024.2 1936.8 1904.2 1910.5 1944.2 2017.9
2151.7 2357 2631.9 2926.8 3237.5 3604 4030.6 4476 4869.9 5277.5
5671.4 6110.6 6574 7014.2 7507.1 8128.5 9003.7 10292.8 12351.8 14946.8
15878.9 12396 8054.8 4133.8 1790.4 557.1 0
2596.1 2425.5 2291.7 2156.9 2035.8 1944.2 1907.3 1915.7 1948.4 2020
2140.1 2340.2 2604.5 2895.2 3198.5 3556.6 3987.4 4440.2 4855.2 5281.7
5687.2 6125.3 6588.7 7053.2 7569.3 8210.7 9084.8 10357.1 12353.9 14891
15871.5 12582.4 8020 4069.5 1751.5 537.1 0
2596.1 2447.6 2326.5 2214.9 2109.5 2025.3 1982.1 1974.7 2006.3 2070.6
2173.8 2332.8 2535 2778.3 3079.5 3422.9 3869.4 4369.7 4916.3 5497.6
6082.2 6657.2 7199.6 7727.2 8285.4 8915.2 9626.1 10503.4 11628.2 12693
12041.1 8465.5 3628.2 1155.3 417.1 102.2 0
2596.1 2475 2379.2 2297 2219.1 2150.6 2106.4 2085.3 2099 2154.8
2245.4 2363.4 2519.2 2736.2 3032.1 3407.1 3855.7 4371.8 4932.1 5502.9
6046.4 6565.6 7059.5 7535.6 7964.2 8338.1 8631.9 8797.3 8660.4 7624
4846.8 1695.6 665.6 382.3 189.6 65.3 0
2596.1 2512.9 2448.7 2393.9 2345.4 2298.1 2268.6 2259.1 2268.6 2305.4
2367.6 2456 2587.7 2789.9 3059.5 3401.8 3815.7 4283.3 4760.4 5225.9
5654.6 6079 6430.8 6742.5 6971.1 7084.8 7042.7 6710.9 5802 3908.4
1616.6 694.1 475 333.9 213.8 92.7 0
2596.1 2549.8 2519.2 2497.1 2476 2460.2 2457.1 2470.8 2499.2 2550.8
2619.3 2709.9 2833.1 3019.5 3258.6 3573.5 3961 4398.1 4856.2 5332.3
5815.7 6292.8 6735.1 7116.4 7418.7 7536.6 7308.1 6427.6 4557.1 2055.8
852 545.6 386.5 264.4 172.7 79 0
2596.1 2603.5 2607.7 2619.3 2631.9 2650.9 2679.3 2727.8 2794.1 2878.4
2986.8 3119.5 3303.9 3560.8 3896.8 4304.4 4765.7 5254.4 5762 6270.7
6775.2 7270.2 7735.7 8054.8 8116.9 7784.1 6900.5 5338.6 3089 1157.5
598.2 413.9 286.5 176.9 105.3 37.9 0
2596.1 2618.2 2637.2 2668.8 2696.2 2728.8 2773 2826.8 2901.5 2992.1
3100.6 3241.7 3428.1 3673.5 3970.5 4317 4697.2 5095.3 5508.2 5912.6
6299.1 6682.5 7007.9 7193.3 7113.2 6671.9 5783.1 4410.8 2514 953.1
508.7 346.5 240.1 144.3 79 22.1 0
2596.1 2635.1 2674 2716.2 2762.5 2802.5 2857.3 2919.4 2984.7 3072.1
3169 3278.6 3420.8 3598.7 3806.2 4039 4292.8 4554 4821.5 5074.3
5311.2 5502.9 5601.9 5521.9 5197.5 4579.3 3725.1 2698.3 1532.4 703.5
428.6 303.3 214.9 140.1 83.2 28.4 0
2596.1 2655.1 2723.5 2794.1 2855.2 2902.6 2954.2 2994.2 3024.8 3054.2
3075.3 3091.1 3105.9 3113.2 3101.6 3050 2955.2 2840.4 2727.8 2562.4
2291.7 1945.2 1611.4 1333.3 1105.8 925.8 785.7 676.1 583.5 504.5
424.4 354.9 288.6 215.9 138 50.6 0
2596.1 2684.6 2772 2857.3 2915.2 2953.1 2973.1 2980.5 2964.7 2937.3
2897.3 2838.3 2742.5 2618.2 2462.4 2289.6 2121.1 1960 1801 1640.9
1478.7 1331.2 1204.8 1080.6 972.1 877.3 798.3 729.9 663.5 597.2
519.2 444.4 358.1 267.5 156.9 62.1 0
2596.1 2709.9 2819.4 2897.3 2945.8 2961.6 2952.1 2935.2 2896.3 2840.4
2748.8 2605.6 2441.3 2284.4 2163.2 2063.2 1951.6 1823.1 1691.4 1568.2
1468.1 1414.4 1336.5 1229.1 1126.9 1034.2 940.5 848.9 767.8 689.8
600.3 502.4 388.6 274.9 160.1 76.9 0
2596.1 2730.9 2847.8 2920.5 2946.8 2938.4 2922.6 2886.8 2822.5 2722.5
2589.8 2448.7 2321.2 2209.6 2103.2 1999 1888.4 1771.5 1669.3 1592.4
1569.3 1562.9 1509.2 1420.8 1324.9 1227 1109 993.2 885.7 795.2
706.7 608.7 511.8 394.9 275.9 143.2 0
2596.1 2753 2873.1 2937.3 2942.6 2920.5 2892.1 2837.3 2738.3 2617.2
2508.7 2419.2 2323.3 2211.7 2087.4 1965.2 1837.8 1717.7 1607.2 1544
1522.9 1495.5 1462.9 1407.1 1310.2 1213.3 1129 1051.1 991 924.7
841.5 753 657.2 544.5 426.5 253.8 0
2596.1 2766.7 2885.7 2933.1 2927.9 2895.2 2851 2775.2 2662.5 2561.4
2490.8 2422.3 2337 2226.4 2091.6 1936.8 1784.1 1639.8 1513.4 1457.6
1398.6 1358.6 1311.2 1210.1 1110.1 1033.2 968.9 922.6 885.7 827.8
770.9 684.6 587.7 492.9 381.3 226.4 0
2596.1 2772 2897.3 2937.3 2920.5 2885.7 2829.9 2732 2622.4 2541.3
2481.3 2419.2 2339.1 2237 2094.8 1920 1727.2 1554.5 1420.8 1354.4
1280.7 1214.3 1120.6 1009 923.6 858.3 806.7 763.6 717.2 663.5
623.5 540.3 440.2 360.2 277 139 0
2596.1 2787.8 2905.7 2939.4 2921.5 2881.5 2813.1 2714.1 2604.5 2528.7
2471.8 2403.4 2328.6 2219.1 2077.9 1904.2 1706.2 1511.3 1366 1268
1170.1 1098.5 997.4 914.2 834.1 772 722.5 683.5 650.9 614
648.8 538.2 410.7 313.9 232.8 96.9 0
2596.1 2786.7 2907.9 2942.6 2923.6 2879.4 2818.3 2715.1 2602.4 2530.8
2471.8 2406.5 2333.9 2227.5 2089.5 1914.7 1715.6 1516.6 1361.8 1258.6
1160.6 1085.8 986.8 901.5 821.5 758.3 708.8 670.9 642.4 605.6
669.8 496.1 392.8 316 234.9 96.9 0
